200 mA, 30 V, Schottky Barrier Diode

Favorite

Overview

The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.

Replacement Active Part Number: RB520S30

  • -
  • -
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

RB520S30

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-523-2

1

260

REEL

8000

N

Single

30

0.6

1

0.2

0.6

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :